PML18EZPGV
Ultra-low Ohmic Chip Resistors For Current Detection
PML18EZPGV
PML18EZPGV
Ultra-low Ohmic Chip Resistors For Current Detection
ROHM's Ultra-low Ohmic Chip Resistors for Current Detection have wide terminal configuration for improve soldering reliability and heat dissipation characteristics. Unique trimingless structure utilized for improved current detection accuracy, recommended for large current and high speed switching circuits.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | PML18EZPGV
Status |
Recommended
Package |
PML18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
1632(0612)
Rated Power[W]
1
Resistance Tolerance
G (±2%)
Resistance range[Ω]
0.5m to 2.5m
Resistance(Min.)[Ω]
0.0005
Resistance(Max.)[Ω]
0.0025
Temperature Coefficient[ppm/°C]
±150
Operating Temperature[°C]
-55 to 155
Type
For current sensing (Wide terminal)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Wide terminal configuration for improve joint reliability and heat dissipation characteristics・Ultr-low ohmic value from 1mOhm.
・Rated wattage enhanced drastically compared with standard products.
・All the part numbers are completely Pb free.