Last Time Buy
MNR35J5RJ
Chip Resistor Networks
MNR35J5RJ
Last Time Buy
MNR35J5RJ
Chip Resistor Networks
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | MNR35J5RJ
Status |
Last Time Buy
Package |
MNR35
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)x5
Rated Power[W]
0.015625
Resistance Tolerance
J (±5%)
Resistance range[Ω]
56 to 100K
Resistance(Min.)[Ω]
56
Resistance(Max.)[Ω]
100000
Temperature Coefficient[ppm/°C]
±200
Type
Chip Networks
Number of terminals
10
Number of elements
8
Operating Temperature[°C]
-55 to 125
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Best matching to pull-up/pull-down circuit.・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use