Downloading...
 
product-image
 

Ground Sense Operational Amplifiers - LM358FJ

LM358FJ is a dual ground sense operational amplifier. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LM358FJ-GE2 Active SOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 2
Circuit Current(Typ.)[mA] 1.2
Input Offset Voltage(Max.)[mV] 4.5
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.3
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Operable with a Single Power Supply
    • Wide Operating Supply Voltage Range
    • Input/output Ground Sense
    • High Large Signal Voltage Gain
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance