Downloading...
Standard Open-Collector Comparator - LM2903PTThe Universal Standard family LM393 / LM339 / LM2903 / LM2901 monolithic ICs integrate two / four independent comparators on a single chip and feature high gain, low power consumption, and an operating voltage range from 2[V] to 36[V] (single power supply).
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Power supply(Min.)[V] | 2.0 |
Power supply(Max.)[V] | 36.0 |
Channel | 2 |
Circuit Current(Typ.)[mA] | 0.6 |
Input Offset Voltage(Max.)[mV] | 7.0 |
Input Bias Current(Typ.)[nA] | 50.0 |
Response Time(Typ.)[µS] | 1.3 |
Output current(Typ.)[mA] | 16.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
Features:
- ・Operating temperature range
Commercial Grade LM339/393 family : 0[℃] to + 70[℃]
Extended Industrial Grade LM2903/2901 family : -40[℃] to +125[℃]
・Open collector output stage
・Single / dual power supply compatible
・Low supply current
0.4[mA] typ.(LM2903/393 family)
1.1[mA] typ.(LM2901/339 family)
・Low supply current: 25[nA] typ.
・Low input offset current: 5[nA] typ.
・Common-mode input voltage range includes ground
・Differential input voltage is possible to apply the absolute maximum ratings±36[V].
・Low output saturation voltage
・TTL, MOS, CMOS compatible output
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LM393DT | Standard Open-Collector Comparator | SO package8 | Buy Sample | |
LM393PT | Standard Open-Collector Comparator | TSSOP8 | Buy Sample | |
LM393ST | Standard Open-Collector Comparator | Mini SO8 | Buy Sample | |
LM393WDT | Standard Open-Collector Comparator | SO package8 | Buy Sample | |
LM393WPT | Standard Open-Collector Comparator | TSSOP8 | Buy Sample | |
LM2903DT | Standard Open-Collector Comparator | SO package8 | Buy Sample |
New Products:
Technical Data
Op-Amp / Comparator Tutorial
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs