Not Recommended for New Designs LBP-602YK2
High Brightness Numeric LED Displays

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LBP-602YK2
Package | LBP-602YK2
Unit Quantity | 300
Minimum Package Quantity |
Packing Type | Taping
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

25 x 19(t=8)

Emission Color

Yellow

Character Height[mm]

14.3

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

590

Find Similar

Features:

・Character Height is 14.3mm
・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed