Obsolete
LBP-602YA2
High Brightness Numeric LED Displays
LBP-602YA2
Obsolete
LBP-602YA2
High Brightness Numeric LED Displays
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Digit Number
2
Package Size[mm]
25 x 19(t=8)
Emission Color
Yellow
Character Height[mm]
14.3
Circuit Common
Anode
Peak Wavelength λP(Typ.)
590
Features:
・Character Height is 14.3mm・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption