LBP-602MA2
High Brightness Numeric LED Displays

Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.

Product Detail

 
Part Number | LBP-602MA2
Status | Active
Package | LBP-602MA2
Unit Quantity | 300
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

2

Package Size[mm]

25 x 19(t=8)

Emission Color

Green

Character Height[mm]

14.3

Circuit Common

Anode

Peak Wavelength λP(Typ.)

572

Find Similar

Features:

・Character Height is 14.3mm
・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed