LB-603VP
Three Digit LED Numeric Displays

The LB-603 series were designed to meet the need for multi-digit numeric displays. LB-603VP use GaAsP on GaP (red) for the emitting material and are housed in an epoxy resin package. They are three-digit displays with a character height of 14.3mm.

Product Detail

 
Part Number | LB-603VP
Status | Active
Package | LB-603VP
Unit Quantity | 200
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

3

Package Size[mm]

37.5 x 18(t=8)

Emission Color

Red

Character Height[mm]

14.3

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

650

Find Similar

Features:

・Character Height is 14.3mm
・DIP Type
・Cathode Common Type
X

Most Viewed