Not Recommended for New Designs LB-603MP
Three Digit LED Numeric Displays

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LB-603MP
Package | LB-603MP
Unit Quantity | 200
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

3

Package Size[mm]

37.5 x 18(t=8)

Emission Color

Green

Character Height[mm]

14.3

Circuit Common

Cathode

Peak Wavelength λP(Typ.)

563

Find Similar

Features:

・Character Height is 14.3mm
・DIP Type
・Cathode Common Type
X

Most Viewed