LAP-301MB
High Brightness Numeric LED Displays

Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.

Product Detail

 
Part Number | LAP-301MB
Status | Active
Package | LAP-301MB
Unit Quantity | 160
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

7 x 11(t=5)

Emission Color

Green

Character Height[mm]

8

Circuit Common

Anode

Peak Wavelength λP(Typ.)

572

Find Similar

Features:

・Character Height is 8mm
・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption
X

Most Viewed