Not Recommended for New Designs
LA-601XL
Single Digit LED Numeric Displays
LA-601XL
Not Recommended for New Designs
LA-601XL
Single Digit LED Numeric Displays
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | LA-601XL
Status |
Not Recommended for New Designs
Package |
LA-601XL
Unit Quantity | 60
Minimum Package Quantity |
Packing Type | Taping
RoHS |
Yes
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 19(t=8)
Emission Color
Yellow
Character Height[mm]
14.6
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
589
Features:
・Character Height is 14.6mm・DIP Type
・Cathode Common Type