Not Recommended for New Designs LA-401XD
Single Digit LED Numeric Displays

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LA-401XD
Package | LA-401XD
Unit Quantity | 120
Minimum Package Quantity |
Packing Type | Filmpack
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

9.6 x 13(t=7)

Emission Color

Yellow

Character Height[mm]

10.16

Circuit Common

Anode

Peak Wavelength λP(Typ.)

589

Find Similar

Features:

・Character Height is 10.16mm
・DIP Type
・Anode Common Type
X

Most Viewed