Downloading...
Single Digit LED Numeric Displays - LA-401ED5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
| ||||
RELATED PRODUCTS
Other New/Updated Products Relating to LED Displays
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LA-401AD | Single Digit LED Numeric Displays | LA-401AD | Buy Sample | |
LA-401AN | Single Digit LED Numeric Displays | LA-401AN | Buy Sample | |
LA-401EN | Single Digit LED Numeric Displays | LA-401EN | Buy Sample | |
LA-401MD | Single Digit LED Numeric Displays | LA-401MD | Buy Sample | |
LA-401MN | Single Digit LED Numeric Displays | LA-401MN | Buy Sample | |
LA-401VD | Single Digit LED Numeric Displays | LA-401VD | Buy Sample |
New Products:
Technical Data
Condition Of Soldering
For LED Displays
Operation Notes
For LED Numeric Displays
Condition Of Soldering
For LED Displays
Part Explanation
For LED Displays