Not Recommended for New Designs
LA-301XL
Single Digit LED Numeric Displays
LA-301XL
Not Recommended for New Designs
LA-301XL
Single Digit LED Numeric Displays
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | LA-301XL
Status |
Not Recommended for New Designs
Package |
LA-301XL
Unit Quantity | 160
Minimum Package Quantity |
Packing Type | Filmpack
RoHS |
Yes
Specifications:
Digit Number
1
Package Size[mm]
7 x 11(t=5)
Emission Color
Yellow
Character Height[mm]
8
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
589
Features:
・Character Height is 8mm・DIP Type
・Cathode Common Type