Downloading...
 
product-image
 

Single Digit LED Numeric Displays - LA-301XB

5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LA-301XB Active LA-301XB 160 Filmpack Yes
 
Specifications:
Digit Number 1
Package Size[mm] 7 x 11(t=5)
Emission Color Yellow
Character Height[mm] 8.0
Circuit Common Anode
Peak Wavelength λP(Typ.) 589
Features:
  • ・Character Height is 8mm
    ・DIP Type
    ・Anode Common Type
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays