LA-301MB
Single Digit LED Numeric Displays
LA-301MB
LA-301MB
Single Digit LED Numeric Displays
5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
7 x 11(t=5)
Emission Color
Green
Character Height[mm]
8
Circuit Common
Anode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 8mm・DIP Type
・Anode Common Type