Downloading...
Zener Diode - KDZLV91KDZLV91 is Zener Diode for voltage regulation.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-123FL |
Package(JEITA) | SC-109B |
Package Size[mm] | 3.5x1.6(t=0.8) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 1000 |
Zener Voltage VZ (Min.)[V] | 85.0 |
Zener Voltage VZ (Max.)[V] | 96.0 |
IZ @ VZ [mA] | 2 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
New Products: