Downloading...
For Large-sized, High-speed Label Printers : DC92 series - KD3002-DC92AThis thermal printhead consists of the heat element structure which enables high-speed printing and the durable protective coating, and the driver IC which a high current can be allowed is mounted on. Due to these features, superior reliability is ensured in industrial equipment.
|
|||
Specifications:
Print width[mm] | 54.208 |
Resolutions[dpi] | 300 |
Resistance variation[Ω] | 1250.0 |
Logic voltage[V] | 4.75 to 5.25 |
Number of dot[dots] | 640 |
Platen diameter(Max.)[mm] | 20.0 |
Print speed[mm/s] | 100 |
Supply voltage[V] | 24 |
Connector type | Cable |
Heat sink | Yes |
Abrasion life[km] | 150 |
Pulse life[million pulses] | 100 |
RELATED PRODUCTS
Other New/Updated Products Relating to Printheads
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
KD2002-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry | ||
KD2003-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry | ||
KD2004-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry | ||
KD2006-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry | ||
KD3006-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry | ||
KD3003-DC92A | For Large-sized, High-speed Label Printers : DC92 series | inquiry |
New Products: