Downloading...

For Receipt, Label Printers : C series - KD2008-CF10A

This is a versatile thermal printhead which consists of the most suitable heat element structure and power-saving small sized driver IC. Due to these features, the most suitable print quality and energy saving are achieved while saving space. A both-sides connector for wire cables is used for this head.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KD2008-CF10A Active Yes
 
Specifications:
Print width[mm] 216.0
Resolutions[dpi] 203
Resistance variation[Ω] 1000.0
Logic voltage[V] 3.13 to 5.25
Number of dot[dots] 1728
Platen diameter(Max.)[mm] 20.0
Print speed[mm/s] 100
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 50
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Printheads
PART NUMBER Product Name Package Datasheet Distribution Inventory
KD2002-CAFW00A For Receipt, Label Printers : C series   inquiry
KD2003-CAFW00A For Receipt, Label Printers : C series   inquiry
KD2004-CAFW00A For Receipt, Label Printers : C series   inquiry
KD2008-CF16A For Receipt, Label Printers : C series   inquiry
KD2002-CG11A For Receipt, Label Printers : C series   inquiry
KD2003-CG11A For Receipt, Label Printers : C series   inquiry
New Products: