Downloading...

Thermal Printheads / for Ticket or Scale Printers - KD2004-DC72A

Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KD2004-DC72A Active KD2004-DC72A Yes
 
Specifications:
Print width[mm] 104.0
Resolutions[dpi] 203
Resistance variation[Ω] 550.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 832
Resistance tolerance[%] ±3
Platen diameter(Max.)[mm] 20.0
Print speed[mm/s] 100 to 300
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 150
Pulse life[million pulses] 100