Downloading...
Not Recommended For New Design
Thermal Printheads / for Gaming Equipment,ATMs - KD2004-CF10A |
Recommended Products
N/A |
Support Link:
Specifications:
Part Number | KD2004-CF10A |
Status | NRND |
Package | |
Unit Quantity | |
Minimum Package Quantity | |
Packing Type | |
Constitution Materials List | inquiry |
RoHS | Yes |
Print width[mm] | 108.0 |
Resolutions[dpi] | 203 |
Resistance variation[Ω] | 800.0 |
Logic voltage[V] | 3.13 to 5.25 |
Number of dot[dots] | 864 |
Resistance tolerance[%] | ±3 |
Platen diameter(Max.)[mm] | 14.0 |
Print speed[mm/s] | 50 to 100 |
Supply voltage[V] | 24 |
Connector type | Cable |
Heat sink | Yes |
Abrasion life[km] | 50 |
Pulse life[million pulses] | 50 |
Pin Configuration:
|