Obsolete KA2003-BE51A
For Mobile Printers series

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | KA2003-BE51A
Status | Obsolete
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Print width[mm]

72

Resolutions[dpi]

203

Resistance variation[Ω]

176

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

576

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

100

Supply voltage[V]

7.2

Connector type

Flat Cable

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar

Features:

N/A
X

Most Viewed