Downloading...
PNP+NPN General Purpose Amplification Transistor - IMZ1ADevices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-457 |
JEITA Package | SC-74 |
Package Size[mm] | 2.9x2.8(t=1.1) |
Number of terminal | 6 |
Polarity | NPN+PNP |
Collector-Emitter voltage VCEO1[V] | 50.0 |
Collector current(continuous) IC1[A] | 0.15 |
Collector-Emitter voltage VCEO2[V] | -50.0 |
Collector current(continuous) IC2[A] | -0.15 |
hFE | 120 to |
hFE (Min.) | 120 |
Mounting Style | Surface mount |
Equivalent (Single Part) | 2SA1037AK / 2SC2412K |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
EMZ1FHA | PNP+NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) | EMT6 | Buy Sample | |
UMZ1NFHA | PNP+NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) | UMT6 | Buy Sample | |
EMY1 | PNP+NPN General Purpose Amplification Transistor | EMT5 | Buy Sample | |
EMZ1 | PNP+NPN General Purpose Amplification Transistor | EMT6 | Buy Sample | |
FMY1A | PNP+NPN General Purpose Amplification Transistor | SMT5 | Buy Sample | |
UMY1N | PNP+NPN General Purpose Amplification Transistor | UMT5 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors