Downloading...

PNP+PNP Digital transistor (Corresponds to AEC-Q101) - IMB2AFRA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
IMB2AFRAT110 Active SMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-457
JEITA Package SC-74
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 6
Polarity PNP+PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 47.0
Emitter base Resistance R2 1[kΩ] 47.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2[kΩ] 47.0
Emitter base Resistance R2 2[kΩ] 47.0
Power Dissipation (PD)[W] 0.3
Mounting Style Surface mount
Equivalent (Single Part) DTA144E / DTA144E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors