EMZ8
PNP Low VCE(sat) Transistor + NPN General Purpose Amplification Transistor

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EMZ8T2R
Status | Active
Package | EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

NPN+PNP

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

Collector-Emitter voltage VCEO2[V]

-12

Collector current(continuous) IC2[A]

-0.5

hFE

120 to 680

hFE (Min.)

120

hFE (Max.)

680

Mounting Style

Surface mount

Equivalent (Single Part)

2SA2018 / 2SC2412K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed