Downloading...
PNP+NPN Digital transistor (with built-in resistors) - EMD6Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-563 |
JEITA Package | SC-107C |
Package Size[mm] | 1.6x1.6(t=0.5) |
Number of terminal | 6 |
Polarity | NPN+PNP |
Supply voltage VCC 1[V] | 50.0 |
Collector current IC 1[A] | 0.1 |
Input resistance R1 1 [kΩ] | 4.7 |
Input resistance R1 2 [kΩ] | 4.7 |
Collector-Emitter voltage VCEO1[V] | 50.0 |
Collector current(continuous) IC1[A] | 0.1 |
Collector-Emitter voltage VCEO2[V] | -50.0 |
Collector current(continuous) IC2[A] | -0.1 |
Power Dissipation (PD)[W] | 0.15 |
Mounting Style | Surface mount |
Equivalent (Single Part) | DTA143T / DTC143T |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
EMD29 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMD52 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | inquiry | |
EMD53 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMD59 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMD62 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMD72 | PNP+NPN Digital transistor (with built-in resistors) | EMT6 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors