Downloading...
 
product-image
 

500mA/50V Digital transistor (with built-in resistors) - DTD113ZKFRA

DTD113ZKFRA is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTD113ZKFRAT146 Active SMT3HP 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.5
Input resistance R1 1[kΩ] 1.0
Emitter base Resistance R2 1[kΩ] 10.0
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.5
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = 1kΩ, R2 = 10kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary PNP Type: DTB113ZK FRA
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTD113EKFRA 500mA / 50V Digital transistor (with built-in resistors) SMT3   inquiry
DTD143EKFRA 500mA / 50V Digital transistor (with built-in resistors) SMT3   inquiry
DTB113EKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
DTB113ZKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
DTB114EKFRA -500mA /-50V Digital transistor (built-in resistors) SMT3HP   Buy Sample
DTB123EKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors