Downloading...
NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC115ECAHZGDTC115ECAHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-23 |
Package Size[mm] | 2.9x2.4(t=0.95) |
Number of terminal | 3 |
Polarity | NPN |
Supply voltage VCC 1[V] | 50.0 |
Collector current IC 1[A] | 0.1 |
Input resistance R1 1[kΩ] | 100.0 |
Emitter base Resistance R2 1[kΩ] | 100.0 |
Collector-Emitter voltage VCEO1[V] | 50.0 |
Collector current(continuous) IC1[A] | 0.1 |
Power Dissipation (PD)[W] | 0.2 |
Mounting Style | Surface mount |
Output Current [A] | 0.02 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- Built-In Biasing Resistors, R1 = R2 = 100kΩ
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary PNP Types: DTA115ECA HZG
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
DTC113ZEFRA | NPN 100mA 50V Digital Transistor | EMT3 | inquiry | |
DTC115EEBHZG | NPN 100mA 50V Digital Transistor | EMT3F | inquiry | |
DTC115EUBHZG | NPN 100mA 50V Digital Transistor | UMT3F | inquiry | |
DTC123EEBHZG | NPN 100mA 50V Digital Transistor | EMT3F | inquiry | |
DTC123EUBHZG | NPN 100mA 50V Digital Transistor | UMT3F | inquiry | |
DTC123YEBHZG | NPN 100mA 50V Digital Transistor | EMT3F | inquiry |
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors