DTA144EEFRA
PNP, SOT-416, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTA144EEFRA
DTA144EEFRA
PNP, SOT-416, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
Automotive Digital Transistors
New alternative products may be available.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1[kΩ]
47
Emitter base Resistance R2 1[kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
68 to
Output Current [A]
0.03
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant