Downloading...
 
product-image
 

PNP Digital transistor (Corresponds to AEC-Q101) - DTA143TEFRA

Automotive Digital Transistors
Datasheet is shared with standard products. Pay attention to the name of the form Part Number below, please order as automotive products.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143TEFRATL Active EMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416
JEITA Package SC-75A
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity PNP
Input resistance R1 1[kΩ] 4.7
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.1
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 100 to 600
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors