Downloading...
 
product-image
 

PNP -100mA -50V Digital Transistor (AEC-Q101 Qualified) - DTA143EEBHZG

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143EEBHZGTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 4.7
Emitter base Resistance R2 1[kΩ] 4.7
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 30 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary NPN Types: DTC143EEBHZG
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA113ZCA PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   inquiry
DTA123YEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   inquiry
DTA114EEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA114YEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   inquiry
DTA114YUBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   inquiry
DTA123JEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors