Downloading...
Zener Diode (AEC-Q101 Qualified) - BZX84C8V2LFHBZX84C8V2LFH is high reliability automotive Zener Diode for voltage regulation.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-23 |
Package Size[mm] | 2.9x2.4(t=0.95) |
Mounting Style | Surface mount |
Number of terminal | 3 |
Power Dissipation (PD)[mW] | 250 |
Zener Voltage VZ (Min.)[V] | 7.7 |
Zener Voltage VZ (Max.)[V] | 8.7 |
IZ @ VZ [mA] | 5 |
Storage Temperature (Min.)[°C] | -65 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BZX84C10VL | Zener Diode | SOT-23 | Buy Sample | |
BZX84C11VL | Zener Diode | SOT-23 | Buy Sample | |
BZX84C12VL | Zener Diode | SOT-23 | Buy Sample | |
BZX84C13VL | Zener Diode | SOT-23 | Buy Sample | |
BZX84C15VL | Zener Diode | SOT-23 | Buy Sample | |
BZX84C16VL | Zener Diode | SOT-23 | Buy Sample |
New Products: