Low Duty LCD Segment Drivers - BU9795AKS2

BU9795AKS2 is a 1/4 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 140 LCD Segments.It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BU9795AKS2 Active SQFP-T52M 1000 1000 Tray inquiry Yes
Grade Consumer
Segment Element 140
Duty 1/4
Bias 1/3, 1/2
Elements of MUX 1:4 140
Interface [line serial] 3wire
Interface Voltage (Min.)[V] 2.5
Interface Voltage (Max.)[V] 5.5
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • 1/4duty driving: Max 140 segments
    • Integrated display data RAM: 35 x 4bit
    • 1/3 or 1/2 bias setting selectable
    • Support wide range of operation voltage from 2.5V to 5.5V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Support 3 wire serial interface
    • Integrated power on reset circuit
    • No external components required
    • Low power consumption design
Technical Data
Application Note

Thermal Resistance