Downloading...

Low Duty LCD Segment Drivers for Automotive applications - BU91796MUF-M

BU91796MUF-M is a 1/4 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 80 LCD Segments.
This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving.
It can support operating temperature of up to +105℃ and is qualified for AEC-Q100 Grade2, as required for automotive applications.
It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
Wettable flank QFN package is suitable for small footprint applications and provides significant advantages in inspectability and solder joint reliability.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU91796MUF-ME2 Active VQFN32FV5050 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Segment Element 80
Duty 1/4
Bias 1/3
Elements of MUX 1:4 80
Interface [line serial] 2wire
Interface Voltage (Min.)[V] 2.5
Interface Voltage (Max.)[V] 6.0
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • 1/4duty driving: Max 80 segments
    • Integrated display data RAM: 20 x 4bit
    • 1/3 bias setting
    • Support wide range of operation voltage from 2.5V to 6.0V, which can support TN LCD and VA LCD display.
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Support 2 wire serial interface
    • Integrated power on reset circuit
    • No external components required
    • Low power consumption design
    • Small wettable flanks QFN package improved in inspectability and reliability
    • Support up to +105℃ operation, qualified AEC-Q100 Grade2
 
 
Technical Data
Application Note

Thermal Resistance