Step-down Switching regulators with Built-in Power MOSFET - BU90009GWZThe BU9000xGWZ are a high efficiency 6MHz synchronous step-down switching regulator with ultra low current PFM mode. It provides up to 1.0A load current and an input voltage range from 3.0V to 5.5V, optimized for battery powered portable applications. BU9000xGWZ has a mode control pin that allows the user to select Forced PWM (Pulse Width Modulation) mode or PFM (Pulse Frequency Modulation) and PWM auto change mode utilized power save operation at light load current.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Grade | Standard |
ch | 1 |
Integrated FET / Controller | Integrated FET |
Buck / Boost / Buck-Boost / Inverting | Buck |
Synchronous / Nonsynchronous | Synchronous |
Vin1(Min.)[V] | 2.3 |
Vin1(Max.)[V] | 5.5 |
Vout1(Min.)[V] | 1.274 |
Vout1(Max.)[V] | 1.326 |
Iout1(Max.)[A] | 1.0 |
SW frequency(Max.)[MHz] | 4.8 |
Light Load mode | Yes |
EN | Yes |
PGOOD | No |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
- ・Fast transient response
・Automatic PFM/PWM operation
・Forced PWM operation
・Internal Soft Start
・Under voltage lockout
・Over current protection
・Thermal shutdown
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU90008GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample | |
BU90002GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample | |
BU90003GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample | |
BU90004GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample | |
BU90005GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample | |
BU90006GWZ | Step-down Switching regulators with Built-in Power MOSFET | UCSP35L1 | Buy Sample |
This application note explains the calculation of external capacitor value for buck converter IC circuit.
This application note covers the steps required in choosing the inductor and to calculate the value used in buck regulator IC circuits.
This Application Note offers reference table to easily set resistor values for output voltage with various internal reference voltages VREF.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Major problems that arise from in appropriate layout may cause increase in noise superposed by output and switching signal, the deterioration of regulator, and also lack of stability...
Using unmatched MLCC may not obtain required target characteristics for power supply circuit and may cause abnormal operation. This application note explains the important points while using MLCC.
This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note explains the features and things to consider when shopping for power inductors.
In buck converter ICs, many high-frequency noises are generated at switch nodes. A snubber circuit provides one way of eliminating such harmonic noise. This application note explains how to set up the RC snubber circuits.
This application note explains power loss factors and methods for calculating them. It also explains how the relative importance of power loss factors depends on the specifications of the switching power source.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
For ICs