Last Time Buy
BU64985GWZ
Bi-directional VCM driver for Auto focus
BU64985GWZ
Last Time Buy
BU64985GWZ
Bi-directional VCM driver for Auto focus
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BU64985GWZ-TR
Status |
Last Time Buy
Package |
UCSP30L1A
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
Mobile Camera Module
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.77x1.2 (t=0.33)
Features:
- 1.8V Power Supply
- Bi-directional Constant Current Driver
- Current Source and Sink Output
- 10 bit Resolution Current Control
- 2-wire Serial Interface (I²C Fm+ compatible)
- Integrated Current Sense Resistor
- Power-on Reset
- Thermal Shutdown Protection