Downloading...
 
product-image
 

Omnipolar Detection Hall ICs - BU52061NVX

Omnipolar detection Hall ICs can detect both S-and N-pole magnetic fields, simplifying magnet management. High accuracy sensitivity type with low dispersion.

Evaluation Board
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU52061NVX-TR Active SSON004X1216 5000 5000 Taping Yes
 
Specifications:
Sensor Type Omnipolar Detection Hall ICs
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
S-pole Operate Point[mT] 3.3
N-pole Operate Point[mT] -3.3
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 4µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Omnipolar detection
    ・Micropower operation (small current using intermittent operation method)
    ・Ultra-Small outline package SSON004X1216
    ・For 1.8V Power supply voltage
    ・High ESD resistance 8kV(HBM)
    ・High accuracy sensitivity type with low dispersion
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks