Downloading...
 
product-image
 

Omnipolar Detection Hall IC - BU52058GWZ (New)

The BU52058GWZ is omnipolar Hall IC incorporating a polarity determination circuit that enables operation (output) on both the S- and N-poles, with the polarity judgment based on the output processing configuration. This Hall IC product can be in with movie, mobile phone and other applications involving crystal panels to detect the (front-back) location or determine the rotational direction of the panel.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU52058GWZ-E2 Active UCSP35L1 3000 3000 Taping Yes
 
Specifications:
Sensor Type Omnipolar Detection Hall ICs with Polarity Discrimination
Vcc(Min.)[V] 1.65
Vcc(Max.)[V] 3.6
S-pole Operate Point[mT] 3
N-pole Operate Point[mT] -3
Hysteresis[mT] 0.9
Period[ms] 50.0
Average Supply Current 5µA
Output Type CMOS
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Omnipolar Detection
      (Polarity Detection for both S and N features Dual Outputs)
    • Micro Power Operation
      (Small Current Using Intermittent Operation Method)
    • Ultra-compact CSP4 Package (UCSP35L1)
    • Polarity Judgment and Output on both Poles
      (OUT1: S-pole Output; OUT2: N-pole Output)
    • High ESD resistance 8kV (HBM)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks