BU4S66G2
Single Gate CMOS Logic ICs
BU4S66G2
BU4S66G2
Single Gate CMOS Logic ICs
Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Function
Single Analog Switch
Vcc(Min.)[V]
3
Vcc(Max.)[V]
16
H Input Voltage (Min.)[V]
3.5
L Input Voltage (Max.)[V]
1.5
ON Resistance [ohm]
950
Control-output propagation delay time [ns]
100
In-Out propagation delay time [ns]
15
Max propagation frequency [MHz]
30
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
・Low power consumption・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics