Downloading...
 
product-image
 

1ch 200mA CMOS LDO Regulators - BU2JJA2VG-C (New)

BU2JJA2VG-C is high-performance CMOS LDO regulators with output current ability of up to 200mA. The SSOP5 package can contribute to the downsizing of the set. This device has excellent noise and load response characteristics despite of its low circuit current consumption of 33μA. It is most appropriate for various applications such as power supplies for radar modules and camera modules.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU2JJA2VG-CTR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 6.0
Vout (Typ.) [V] 2.85
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.033
Output Short Current[mA] 100
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
Ripple Rejection [dB] 68.0
Load Regulation[mV] 0.5(Io=1 to 100mA)
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 qualified(Grade1)
    • High Output Voltage Accuracy: 2.0% (In all recommended conditions)
    • High Ripple Rejection: 68 dB (Typ, 1kHz)
    • Compatible with small ceramic capacitor (Cin=Cout=0.47μF)
    • Low Current Consumption: 33μA
    • Output Voltage ON/OFF control
    • Built-in Over Current Protection Circuit (OCP)
    • Built-in Thermal Shutdown Circuit (TSD)
    • Package SSOP5 is similar to SOT23-5(JEDEC)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU10JA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU12JA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU1CJA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU15JA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU18JA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU25JA2VG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)