Last Time Buy
BU21180FS
Capacitive Switch Controller IC
BU21180FS
Last Time Buy
BU21180FS
Capacitive Switch Controller IC
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BU21180FS-E2
Status |
Last Time Buy
Package |
SSOP-A32
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vcc(Min.)[V]
3
Vcc(Max.)[V]
5.5
Sensor input channels
20
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2.01)
Features:
- 20 Capacitive Sensor Ports.
- Switch ON / OFF / Long Press Detection.
- Information by Interrupt Terminal.
- Noise Calibration Function.
- Drift Calibration Function.
- Switch Detection Time Function.
- 2-wire Serial Bus Interface.
- Single Power Supply.