Downloading...
 
product-image
 

Capacitive Sensor Switch Control ICs - BU21072MUV

BU21072MUV/BU21078MUV is a capacitive sensorcontroller for switch operation.
In addition to a regular simple switch, support matrixswitches which are arranged in the matrix sensors. Ifexternal noise and temperature drift are detected, theautomatic self-calibration is operated.
Include LED controller with PWM function.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU21072MUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Vcc(Min.)[V] 3.0
Vcc(Max.)[V] 5.5
Sensor input channels 10
LED control channels 6
Interface I2C
Matrix key 4 x 4
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
  • ・ 10 capacitive sensor ports. (BU21072MUV) 12 capacitive sensor ports. (BU21078MUV)
    ・ Supported Matrix switches. Maximum 16 switches. (BU21072MUV) Maximum 36 switches. (BU21078MUV)
    ・ Automatic self-calibration.
    ・ Held touch detection.
    ・ LED controller with PWM function.
    ・ Inform the detected result of switch operation by interrupt.
    ・ 2-wire serial bus interface.
    ・ 3.3V single power supply.
    ・ Built-in Power-On-Reset and Oscillator.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Sensors & MEMS
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU21180FS Capacitive Switch Controller IC SSOP-A32   inquiry
BU21170MUV Capacitive Switch Controller IC VQFN020V4040   Buy Sample
BU21077MUV Capacitive Switch Controller IC VQFN020V4040   Buy Sample
BU21078FV Capacitive Switch Controller ICs SSOP-B28   Buy Sample
BU21079F Capacitive Switch Controller ICs SOP16   Buy Sample
BU21078MUV Capacitive Sensor Switch Control ICs VQFN028V5050   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

NE Handbook Series

Sensor Networks