Downloading...
 
product-image
 

Successive Approximation A/D Converter 12bit, 0.5M to 1MSPS, 2.7 to 5.25V, 1-channel, SPI™ Interface - BU1S12S1AG-LB

This is the product guarantees long time support in Industrial market. The BU1S12S1AG-LB is a general purpose, 12-bit 1-channel successive approximation AD converter. The sampling rate of BU1S12S1AG-LB ranges from 0.5MSPS to 1MSPS.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU1S12S1AG-LBTR Active SSOP6 3000 3000 Taping Yes
 
Specifications:
Resolution[bit] 12
Number of Channels 1
I/F SPI
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.25
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • Long Time Support Product for Industrial Applications
    • Maximum 1MSPS Sampling Rate
    • Low Power Consumption
    • Small SSOP6 Package Compatible with SOT23-6
    • Serial Interface Compatible with SPI™/QSPI™/MICROWIRE™
    • Operational Supply Voltage Range: 2.7V to 5.25V
    • Single-ended Input
    • Output Code in Straight Binary Format
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Data Converter
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
Application Note

Thermal Resistance