Downloading...
 
product-image
 

1ch 200mA CMOS LDO Regulators - BU18SA4WGWL

BUxxSA4 series are high-performance CMOS LDO regulators with output current ability of up to 200-mA. These devices have excellent noise and load response characteristics despite of its low circuit current consumption of 40µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU18SA4WGWL-E2 Active UCSP50L1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.8
Vout Precision ±15mV
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.04
Output Short Current[mA] 100
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.15(Io=0.1A)
Ripple Rejection [dB] 70.0
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High Output Voltage Accuracy: ±0.6%
    (±15mV on VOUT<2.5V)
    ・ High Ripple Rejection: 70 dB (Typ, 1 kHz,)
    ・ Compatible with small ceramic capacitor
    (Cin=Cout=0.47 μF)
    ・ Low Current Consumption: 40 μA
    ・ Output Voltage ON/OFF control
    ・ Built-in Over Current Protection Circuit (OCP)
    ・ Built-in Thermal Shutdown Circuit (TSD)
    ・ Adopting ultra-small WLCSP UCSP50L1
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU25SA4WGWL 1ch 200mA CMOS LDO Regulators UCSP50L1   Buy Sample
BU2FSA4WGWL 1ch 200mA CMOS LDO Regulators UCSP50L1   Buy Sample
BU28SA4WGWL 1ch 200mA CMOS LDO Regulators UCSP50L1   Buy Sample
BU30SA4WGWL 1ch 200mA CMOS LDO Regulators UCSP50L1   Buy Sample
BU33SA4WGWL 1ch 200mA CMOS LDO Regulators UCSP50L1   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxRB1, BHxxSA3, BUxxSA4, BUxxSA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel