Downloading...
 
product-image
 

1ch 200mA CMOS LDO Regulators - BU12TD2WNVX

The BU**TD2WNVX / BU**TD3WG series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact SSON004X1010 package (1.0mm×1.0mm×0.6mm) & SSOP5 package(2.9mm×2.8mm×1.15mm). Additional features include a circuit current of only 35µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU12TD2WNVX-TL Active SSON004X1010 5000 5000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 6.0
Vout (Typ.) [V] 1.2
Vout Precision ±25mV
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.035
Output Short Current[mA] 70
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
Ripple Rejection [dB] 70.0
Load Regulation[mV] 10(Io=1 to 100mA)
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・High-accuracy output voltage of ±1% (±25 mV on Vout < 2.5V products)
    ・High ripple rejection: 70 dB (Typ., 1 kHz,)
    ・Compatible with small ceramic capacitor (CIN=Co=0.47 µF)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU11TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   inquiry
BU1ATD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU23TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU10TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU15TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU18TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BUxxUA3, BUxxTD2 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel