BSM180C12P3C202
1200V, 180A, Chopper, Full SiC-Power Module with Trench MOSFET
BSM180C12P3C202
BSM180C12P3C202
1200V, 180A, Chopper, Full SiC-Power Module with Trench MOSFET
BSM180C12P3C202 is a SiC (silicon carbide) power module with Low surge and low switching loss, suitable for motor drive, converter, photovoltaics, wind power generation.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BSM180C12P3C202
Status |
Recommended
Package |
C
Unit Quantity | 12
Minimum Package Quantity | 12
Packing Type | Corrugated Cardboard
RoHS |
Yes
Specifications:
Drain-source Voltage[V]
1200
Drain Current[A]
180
Total Power Dissipation[W]
880
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package
Chopper
Package Size [mm]
122x45.6 (t=17.5)
Features:
- Low surge, low switching loss.
- High-speed switching possible.
- Reduced temperature dependance.
Reference Design / Application Evaluation Kit
-
- Drive Board - BSMGD3C12D24-EVK001
This evaluation board, BSMGD3C12D24-EVK001, is a gate driver board for full SiC Modules in C type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.
-
- Snubber Module - MGSM1D72J2-145MH26
Snubber Module for BSM series (1200V, C type)
-
- Drive Board - TAMURA 2DU series
Drive Board for BSM series (1200V, C / E / G type)