BSM120C12P2C201
1200V, 134A, Chopper, Silicon-carbide (SiC) Power Module

This product is a chopper module consisting of SiC-DMOSFET and SiC-SBD from ROHM.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BSM120C12P2C201
Status | Recommended
Package | C
Unit Quantity | 12
Minimum Package Quantity | 12
Packing Type | Corrugated Cardboard
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

134

Total Power Dissipation[W]

935

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package

Chopper

Package Size [mm]

122x45.6 (t=17.5)

Find Similar

Features:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD3C12D24-EVK001
    • This evaluation board, BSMGD3C12D24-EVK001, is a gate driver board for full SiC Modules in C type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User Guide
    • Snubber Module - MGSM1D72J2-145MH26
    • Snubber Module for BSM series (1200V, C type)

X

Most Viewed