BRCD064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM
BRCD064GWZ-3
BRCD064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM
BRCD064GWZ-3 is a 64kbit serial EEPROM of I²C BUS Interface Method
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BRCD064GWZ-3E2
Status |
Recommended
Package |
UCSP35L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
WL-CSP
Density [bit]
64K
Bit Format [Word x Bit]
8K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.5x1 (t=0.4)
Features:
· Completely conforming to the world standard I²CBUS.All controls available by 2 ports of serial clock(SCL) and serial data (SDA)
· Other devices than EEPROM can be connected tothe same port, saving microcontroller port
· 1.6V to 5.5V Single Power Source Operation mostsuitable for battery use
· 1.6V to 5.5V wide limit of Operating Voltage, possibleFAST MODE 400KHz operation
· Page Write Mode useful for initial value write atfactory shipment
· Self-timed Programming Cycle
· Low Current Consumption
· Prevention of write mistake
Write (write protect) Function added
Prevention of write mistake at low voltage
· More than 1 million write cycles
· More than 40 years data retention
· Noise filter built in SCL / SDA terminal
· Initial delivery state FFh