BR93H56RFVT-2C
2KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
BR93H56RFVT-2C
BR93H56RFVT-2C
2KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
BR93H56-2C is a serial EEPROM of serial 3-line interface method.
Product Detail
Part Number | BR93H56RFVT-2CE2
Status |
Recommended
Package |
TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Series
BR93H-2C
Density [bit]
2K
Bit Format [Word x Bit]
128 x 16
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
10
Write Cycle (Max.)[ms]
4
Input Frequency (Max.)[Hz]
2M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
100
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
3x6.4 (t=1.2)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・ Conforming to Microwire BUS・ Withstands electrostatic voltage 6kV (HBM method typ.)
・ Wide temperature range -40℃ to +125℃ (-40℃ to +85℃, -40℃ to +105℃ in other series)
・ Same package line up and same pin configuration
・ 2.5V to 5.5V single supply voltage operation
・ Address auto increment function at read operation
・ Write mistake prevention function Write prohibition at power on Write prohibition by command code Write mistake prevention circuit at low voltage
・ Program cycle auto erase and auto end function
・ Program condition display by READY / BUSY
・ Low current consumption At write operation (at 5V) : 0.8mA (Typ.) At read operation (at 5V) : 0.5mA (Typ.) At standby operation (at 5V) : 0.1μA (Typ.) (CMOS input)
・ Compact package MSOP8 / TSSOP-B8 / SOP8 / SOP-J8
・ High reliability by ROHM original Double-Cell structure
・ Data retention for 20 years(Ta≦125℃)
・ Endurance up to 300,000 cycles(Ta≦125℃)
・ Data at shipment all address FFFFh