Downloading...
 
product-image
 

Microwire BUS 8Kbit(512x16bit) EEPROM - BR93G76FJ-3

BR93G76-3 is serial EEPROM of serial 3-line Interface method.
They are dual organization(by 16bit or 8bit) and it is selected by the input of ORG PIN.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR93G76FJ-3GTE2 Active SOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F MicroWire BUS(3-Wire)
Density [bit] 8K
Bit Format [Word x Bit] 512 x 16 / 1K x 8
Package SOP-J8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 3M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Comment Selectable the format(16bit or 8bit) by ORG-pin. Cu wire.
Features:
  • ・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)
    ・ Operations available at high speed 3MHz clock (4.5 V~5.5 V)
    ・ High speed write available (write time 5ms max.)
    ・ Same package and pin configuration from 1Kbit to 16Kbit
    ・ 1.7~5.5V single power source operation
    ・ Address auto increment function at read operation
    ・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
    ・ Self-timed programming cycle
    ・ Program condition display by READY / BUSY
    ・ Dual organization : by 16 bit (X16) or 8 bit (X8)
    ・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
    ・ More than 40 years data retention
    ・ More than 1 million write cycles
    ・ Initial delivery state all addresses FFFFh (X16) or FFh (X8)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR93G76-3 Microwire BUS 8Kbit(512x16bit) EEPROM DIP-T8   inquiry
BR93G76F-3 Microwire BUS 8Kbit(512x16bit) EEPROM SOP8   inquiry
BR93G76FV-3 Microwire BUS 8Kbit(512x16bit) EEPROM SSOP-B8   inquiry
BR93G76FVT-3 Microwire BUS 8Kbit(512x16bit) EEPROM TSSOP-B8   inquiry
BR93G76FVJ-3 Microwire BUS 8Kbit(512x16bit) EEPROM TSSOP-B8J   inquiry
BR93G76FVM-3 Microwire BUS 8Kbit(512x16bit) EEPROM MSOP8   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance